PWMxERS
PWMx External Reset Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
External Reset Source Select
ERS | Reset Source | |
---|---|---|
PWM1 | PWM2 | |
1111 - 1010 |
Reserved | |
1001 |
CLC4_OUT | |
1000 |
CLC3_OUT | |
0111 |
CLC2_OUT | |
0110 |
CLC1_OUT | |
0101 |
PWM2S1P2_OUT | Reserved |
0100 |
PWM2S1P1_OUT | Reserved |
0011 |
Reserved | PWM1S1P2_OUT |
0010 |
Reserved | PWM1S1P1_OUT |
0001 |
PWM1ERSPPS | PWM2ERSPPS |
0000 |
ERS Disabled |