LATx
Output Latch Register
Important:
- Writes to LATx are equivalent to
writes to the corresponding PORTx register. Reads from LATx register return
register values, not I/O pin values.
- Refer to the “Pin Allocation
Table” for details about pin availability per port
- Unimplemented bits will read back
as ‘
0
’
|
|
8 |
|
|
LATx
Bit |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
LATx7 |
LATx6 |
LATx5 |
LATx4 |
LATx3 |
LATx2 |
LATx1 |
LATx0 |
|
Access |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
R/W |
|
Reset |
x |
x |
x |
x |
x |
x |
x |
x |
|
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATxn: Output Latch Value