CONFIG14
CONFIG14
Configuration Byte 14
CAUTION:
1.
This is a one-way bit. Once cleared it cannot be set again. Reset through bulk erase and self erase are also not possible.
30 0018h
8
Parent topic:
Register Definitions: Configuration Settings
CONFIG14
Bit
7
6
5
4
3
2
1
0
SAFLOCK
Access
R/W
Reset
1
Bit 0 – SAFLOCK: SAF Lock Enable(1)
SAF Lock Enable
(1)
Value
Description
1
SAF Lock disabled
0
SAF Lock enabled, SAF areas are locked and SAFSZ bits cannot be erased