LATW

LATW

Software Input to Virtual Port
Note:
  1. 1.Reads from LATW return the LATW register value, not the actual Virtual Port value. To read the value of the Virtual Port bit, PORTW read is recommended.
  0x49A 8  

LATW

Bit  7 6 5 4 3 2 1 0  
  LATW7 LATW6 LATW5 LATW4 LATW3 LATW2 LATW1 LATW0  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATWn: Input data for software write of Virtual Port

Input data for software write of Virtual Port