ADRES

ADRES

ADC Result Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADRESH: Accesses the high byte ADRES[15:18]
  • ADRESL: Accesses the low byte ADRES[7:0]
  0x226 16  

ADRES

Bit  15 14 13 12 11 10 9 8  
  RES[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  RES[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – RES[15:0]: ADC Sample Result

ADC Sample Result