CONFIG11
CONFIG11
Configuration Byte 11
Notes:
1.
Since device code protection takes effect immediately, this Configuration Byte will be written last.
2.
Once protection is enabled, it can only be reset through a Bulk Erase.
30 0009h
8
Parent topic:
Register Definitions: Configuration Settings
CONFIG11
Bit
7
6
5
4
3
2
1
0
CP
Access
R/W
Reset
1
Bit 0 – CP: User Program Flash Memory (PFM) Code Protection(2)
User Program Flash Memory (PFM) Code Protection
(2)
Value
Description
1
User PFM code protection is disabled
0
User PFM code protection is enabled