The basic UTMR module has a counter/timer, a double-buffered period register, and a hardwired compare function. Together with an External Reset Selector (ERS), Clock Selection MUX, and programmable Start/Stop/Reset logic, the module can be configured for a variety of hardware limit and signal measurement functions. See Figure 1 for the UTMR module block diagram.
Together, the various combination of options implements all the functions for both a signal measurement and hardware limit timer.