I3CxPID1

I3CxPID1

Provisional ID 1

0x0A2, 0x0D3 8     1index x

I3CxPID1

Bit  7 6 5 4 3 2 1 0  
  PID[15:12] PID[11:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:4 – PID[15:12]: Provisional ID, Instance ID

Provisional ID, Instance ID

NameDescription
PID32 = 1 The value of this field is determined randomly by the user software
PID32 = 0 Individual device identifier. This field is intended to be set by firmware

Bits 3:0 – PID[11:8]: Provisional ID, Vendor-defined

Provisional ID, Vendor-defined

NameDescription
PID32 = 1 The value of this field is determined randomly by the user software
PID32 = 0 Higher 4 bits of 12-bit vendor-specified field. The meaning of this field is left to the vendor to define