Boot Block

Boot block is an area in program memory that is ideal for storing bootloader code. Code placed in this area can be executed by the CPU. The boot block can be write-protected, independent of the main application block. The Boot Block is enabled by the BBEN Configuration bit and size is based on the value of the BBSIZE Configuration bits. The WRTB Configuration bit is used to write-protect the Boot Block.