I3CxCLK
Clock Input Selection
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Clock Input Selection
CLK | Clock Source |
---|---|
1111
|
Reserved |
1110
|
CLC4_OUT |
1101
|
CLC3_OUT |
1100
|
CLC2_OUT |
1011
|
CLC1_OUT |
1010
|
TU16B_OUT |
1001
|
TU16A_OUT |
1000
|
TMR4_OUT |
0111
|
TMR2_OUT |
0110
|
TMR0_OUT |
0101
|
CLKR |
0100
|
EXTOSC |
0011
|
MFINTOSC (500 kHz) |
0010
|
HFINTOSC |
0001
|
FOSC |
0000
|
FOSC/4 |