Parameter 1 Most
Significant bit
UART mode operating
parameter values
Value | Name | Description |
---|
n |
MODE = DMX |
Most
Significant bit of number of bytes to transmit between Start Code and
automatic Break generation |
n |
MODE = DALI Control Device |
Most
Significant bit of Idle time delay after which a Forward Frame is sent.
Measured in half-bit periods. |
n |
MODE = DALI Control Gear |
Most
Significant bit of delay between the end of a Forward Frame and the start of
the Back Frame. Measured in half-bit periods. |
x |
All other modes/Limited featured UART |
Not
used |
Parameter 1 Least
Significant bits
UART mode operating
parameter values
Value | Name | Description |
---|
n |
MODE = DMX |
Least
Significant bits of number of bytes to transmit between Start Code and
automatic Break generation |
n |
MODE = DALI Control Device |
Least
Significant bits of Idle time delay after which a Forward Frame is sent.
Measured in half-bit periods. |
n |
MODE = DALI Control Gear |
Least
Significant bits of delay between the end of a Forward Frame and the start
of the Back Frame. Measured in half-bit periods. |
n |
MODE = LIN |
PID to
transmit (Only Least Significant six bits used) |
n |
MODE = Asynchronous Address |
Address
to transmit (9th transmit bit automatically set to
‘1 ’) |
x |
All other modes |
Not
used |