CWGxDBR

CWGxDBR

CWG Rising Dead-Band Count Register
  0x019B 8   1 1 x

CWGxDBR

Bit  7 6 5 4 3 2 1 0  
      DBR[5:0]  
Access      R/W R/W R/W R/W R/W R/W  
Reset      x x x x x x  

Bits 5:0 – DBR[5:0]: CWG Rising Edge-Triggered Dead-Band Count

CWG Rising Edge-Triggered Dead-Band Count

ValueDescription
n Dead band is active no less than n and no more than n+1 CWG clock periods after the rising edge
0 0 CWG clock periods. Dead-band generation is bypassed.