NVM write operations are controlled by selecting the desired action with the
NVMCMD bits
and then starting the operation by executing the unlock sequence. NVM read operations are
started by setting the
GO bit after setting the read operation. Available NVM operations are
shown in the following table.
Table 1. NVM Operations
NVMCMD |
Unlock |
Operation |
DFM |
PFM |
Source/Destination |
WRERR |
INT |
000 |
No |
Read |
byte |
word |
NVM to NVMDAT |
No |
No |
001 |
No |
Read and Post Increment |
byte |
word |
NVM to NVMDAT |
No |
No |
010 |
No |
Read Page |
— |
page |
NVM to Buffer RAM |
No |
No |
011 |
Yes |
Write |
byte |
word |
NVMDAT to NVM |
Yes |
Yes |
100 |
Yes |
Write and Post Increment |
byte |
word |
NVMDAT to NVM |
Yes |
Yes |
101 |
Yes |
Write Page |
— |
page |
Buffer RAM to NVM |
Yes |
Yes |
110 |
Yes |
Erase Page |
— |
page |
n/a |
Yes |
Yes |
111 |
No |
Reserved (No Operation) |
— |
— |
— |
No |
No |
Important: When the GO bit
is set, writes operations are blocked on all NVM registers. The GO bit is cleared by
hardware when the operation is complete. The GO bit cannot be cleared by
software.