WWDT Operating Modes

The Windowed Watchdog Timer module has four operating modes that are controlled by the WDTE Configuration bit. The table below summarizes the different WWDT operating modes.

Table 1. WWDT Operating Modes
WDTE SEN Device Mode WWDT Mode
11 X X Active
10 X Awake Active
Sleep Disabled
01 1 X Active
0 X Disabled
00 X X Disabled