Register Definitions: UART

Long bit name prefixes for the UART peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 1. UART Long Bit Name Prefixes
Peripheral Bit Name Prefix
UART1 (full featured) U1
UART2 (limited features) U2