CONFIG12
CONFIG12
Configuration Byte 12
Notes:
1.
Since device code protection takes effect immediately, this Configuration Byte will be written last.
2.
Once protection is enabled, it can only be reset through a Bulk Erase.
30 000Ah
8
Parent topic:
Register Definitions: Configuration Settings
CONFIG12
Bit
7
6
5
4
3
2
1
0
CPD
Access
R/W
Reset
1
Bit 0 – CPD: Data EEPROM Code Protection(2)
Data EEPROM Code Protection
(2)
Value
Description
1
Data EEPROM code protection is disabled
0
Data EEPROM code protection is enabled