INDFx

INDF

Indirect Data Register

This is a virtual register. The GPR/SFR register addressed by the FSRx register is the target for all operations involving the INDFx register.
  0x4EF,0x4E7,0x4DF 8   0,1,2 x

INDF

Bit  7 6 5 4 3 2 1 0  
  INDF[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – INDF[7:0]: Indirect data pointed to by the FSRx register

Indirect data pointed to by the FSRx register