ODCONx

ODCONx

Open-Drain Control Register
Important:
  • Refer to the “Pin Allocation Table” for details about pin availability per port
  • Unimplemented bits will read back as ‘0
    8  

ODCONx

Bit  7 6 5 4 3 2 1 0  
  ODCx7 ODCx6 ODCx5 ODCx4 ODCx3 ODCx2 ODCx1 ODCx0  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCxn: Open-Drain Configuration on Rx Pin

Open-Drain Configuration on Rx Pin

ValueDescription
1 PORT pin operates as open-drain drive (sink current only)
0 PORT pin operates as standard push-pull drive (source and sink current)