PMD1

PMD1

PMD Control Register 1
  0x301 8  

PMD1

Bit  7 6 5 4 3 2 1 0  
  TMR4MD TMR2MD TMR1MD TMR0MD CLKRMD IOCMD VPORTMD ACTMD  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 4, 5, 6, 7 – TMRnMD: Disable Timer TMRn

Disable Timer TMRn

ValueDescription
1 TMRn module disabled
0 TMRn module enabled

Bit 3 – CLKRMD: Disable Clock Reference

Disable Clock Reference

ValueDescription
1 Clock reference module disabled
0 Clock reference module enabled

Bit 2 – IOCMD: Disable Interrupt-on-Change

Disable Interrupt-on-Change

ValueDescription
1 Interrupt-on-change module is disabled
0 Interrupt-on-change module is enabled

Bit 1 – VPORTMD: Disable Virtual Ports Module

Disable Virtual Ports Module

ValueDescription
1 VPORT module disabled
0 VPORT module enabled

Bit 0 – ACTMD: Disable Active Clock Tuning

Disable Active Clock Tuning

ValueDescription
1 Active Clock Tuning disabled
0 Active Clock Tuning enabled