I2CxADR2

I2CxADR2

I2C Address 2 Register
0x01F5 8         1 1 x

I2CxADR2

Bit  7 6 5 4 3 2 1 0  
  ADR[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  1 1 1 1 1 1 1 1  

Bits 7:0 – ADR[7:0]: I2C Client Address 2

I2C Client Address 2

NameDescription
7-bit Client/Multi-Host modes (MODE = 000 or 110): ADR[7:1]: 7-bit client address 2

ADR[0]: Unused; bit state is ‘don’t care’

7-bit Client/Multi-Host modes with Masking (MODE = 001 or 111): ADR[7:1]: 7-bit client address

ADR[0]: Unused; bit state is ‘don’t care’

10-bit Client mode (MODE = 010): ADR[7:0]: Eight Least Significant bits of the second 10-bit address
10-bit Client mode with Masking (MODE = 011): ADR[7:0]: Eight Least Significant bits of 10-bit address mask