OSCSTAT
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EXTOR | HFOR | MFOR | LFOR | SOR | ADOR | PLLR | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
External Oscillator Ready
Value | Description |
---|---|
1 | The External oscillator is ready for use |
0 | The External oscillator is not enabled, or is not ready for use |
HFINTOSC Ready
Value | Description |
---|---|
1 | The HFINTOSC is ready for use |
0 | The HFINTOSC is not enabled, or it is not ready for use |
MFINTOSC Ready
Value | Description |
---|---|
1 | The MFINTOSC is ready for use |
0 | The MFINTOSC is not enabled, or it is not ready for use |
LFINTOSC Ready
Value | Description |
---|---|
1 | The LFINTOSC is ready for use |
0 | The LFINTOSC is not enabled, or is not ready for use |
Secondary Oscillator (SOSC) Ready
Value | Description |
---|---|
1 | The Secondary oscillator is ready for use |
0 | The Secondary oscillator is not enabled, or is not ready for use |
ADCRC Oscillator Ready
Value | Description |
---|---|
1 | The ADCRC oscillator is ready for use |
0 | The ADCRC oscillator is not enabled, or is not ready for use |
PLL is Ready
Value | Description |
---|---|
1 | The PLL is ready for use |
0 | The PLL is not enabled, the required input source is not ready, or the PLL is not locked |