PWMEN

PWMEN

Mirror copies of all PWMxEN bits

  0x152 8  

PWMEN

Bit  7 6 5 4 3 2 1 0  
              MPWM2EN MPWM1EN  
Access              R/W R/W  
Reset              0 0  

Bits 0, 1 – MPWMxEN: Mirror copy of PWMxEN bitDo not remove the word “bit” here as it refers to the bit in another register

Mirror copy of PWMxEN bit

Mirror copies of all PWMxEN bits can be set simultaneously to synchronize the enable event across all PWMs
ValueDescription
1 PWMx is enabled
0 PWMx is not enabled