If the Target device is in Sleep mode when it receives the Target Reset Pattern, it can
be used to wake up the device if the corresponding I3CxRIF system level interrupt is
enabled. The Target sets the
RSTDET bit and processes the I3CxRIF interrupt after the device wakes up.
Refer to
Interrupts and DMA Triggers for details.