TxCLKCON
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Timer Clock Source Selection
CS | Clock Source | |
---|---|---|
Timer2 | Timer4 | |
1111 - 1110 |
Reserved | |
1101 |
CLC4_OUT | |
1100 |
CLC3_OUT | |
1011 |
CLC2_OUT | |
1010 |
CLC1_OUT | |
1001 |
CLKREF_OUT | |
1000 |
EXTOSC | |
0111 |
SOSC | |
0110 |
MFINTOSC (32 kHz) | |
0101 |
MFINTOSC (500 kHz) | |
0100 |
LFINTOSC | |
0011 |
HFINTOSC | |
0010 |
FOSC | |
0001 |
FOSC/4 | |
0000 |
Pin selected by T2INPPS | Pin selected by T4INPPS |