1
), the host device intends to read data from the client. When
R/W is clear (R/W =
0
), the host device intends to write data to the client. When an
address match occurs, the R/W bit is copied to the Read
Information (R) bit, and the 7-bit address is copied to I2CxADB0.