When the BOREN Configuration bits are programmed to ‘b00
, the BOR is off at
all times. The device start-up is not delayed by the BOR Ready condition or the VDD
level.
BOREN | SBOREN | Device Mode | BOR Mode | Instruction Execution upon: | |
---|---|---|---|---|---|
Release of POR | Wake-up from Sleep | ||||
11 (1) |
X |
X | Active | Wait for
release of BOR (BORRDY = 1 ) |
Begins immediately |
10 |
X |
Awake | Active | Wait for
release of BOR (BORRDY = 1 ) |
N/A |
Sleep | Hibernate | N/A | Wait for
release of BOR (BORRDY = 1 ) |
||
01 |
1 |
X | Active | Wait for release of BOR (BORRDY = 1 ) |
Begins immediately |
0 |
X | Hibernate | |||
00 |
X |
X | Disabled | Begins immediately |
1
) will be set before the CPU is ready to execute
instructions, because the BOR circuit is forced on by the BOREN bits.