The Controller uses the Direct GETDCR CCC to get the Device Characteristics Register from the Target. This CCC transmits the I3CxDCR register from the Target with the Most Significant bit first. The frame format is shown in Figure 1. Refer to I3C Characteristics Registers for more details.