I3CxBCR
Bus Characteristics
0b00
.1
’.1
’.1
’. Refer to section IBI Payload and Mandatory Data Byte for details.1
, the Controller is required to query the Target for
speed limitation details using the GETMXDS CCC. Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BCR[7:6] | BCR5 | BCR4 | BCR3 | BCR2 | BCR1 | BCR0 | |||
Access | R | R | R | R | R | R | R | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0 |
Device Role(1)
Value | Description |
---|---|
11 | Reserved by MIPI |
10 | Reserved by MIPI |
01 | I3C Controller |
00 | I3C Target (Always selected) |
MIPI Reserved (Always read as 0
)
Bridge Identifier(2)
Value | Description |
---|---|
1 | Device is a Bridge Device (Always selected) |
0 | Device is not a Bridge Device |
Offline Capable(3)
Value | Description |
---|---|
1 | Device will not always respond to I3C Bus commands (Always selected) |
0 | Device will always respond to I3C Bus commands |
IBI Payload(4)
Value | Description |
---|---|
1 | One (the Mandatory Data Byte) or more bytes follow an accepted IBI (Always selected) |
0 | No data byte follows the accepted IBI |
IBI Request Capable(4)
Value | Description |
---|---|
1 | Device is capable of IBI Request (Always selected) |
0 | Device is not capable of IBI Request |