I3CxBRST

I3CxBRST

Bus Time-out Reset Duration

Note: An internal counter incremented by the I3CxCLK clock is compared against the value of this register to determine how long the Bus Reset lasts. Refer to section Bus Time-Out Reset for details.
0x095, 0x0C6 8     1index x

I3CxBRST

Bit  7 6 5 4 3 2 1 0  
          BRST[3:0]  
Access          R/W R/W R/W R/W  
Reset          0 0 0 0  

Bits 3:0 – BRST[3:0]: Bus Time-out Reset Duration

Bus Time-out Reset Duration