General purpose Manchester is a subset of the DALI mode. When the UxP1L register is cleared, there is no minimum wait time between frames. This allows full and half-duplex operation because writes to the UxTXB register are not held waiting for a receive operation to complete.
General purpose Manchester operation maintains all other aspects of DALI mode as shown in Figure 3 such as:
The general purpose Manchester mode is configured with the following settings:
The Manchester bit stream timing is shown in Figure 3.