ADPREV

ADPREV

ADC Previous Result Register
Notes:
  1. 1.If PSIS = 0, ADPREV is formatted the same way as ADRES is, depending on the FM bits.
  2. 2.The individual bytes in this multibyte register can be accessed with the following register names:
    • ADPREVH: Accesses ADPREV[15:8]
    • ADPREVL: Accesses ADPREV[7:0].
  0x224 16  

ADPREV

Bit  15 14 13 12 11 10 9 8  
  PREV[15:8]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  PREV[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – PREV[15:0]: Previous ADC Result

Previous ADC Result

ValueNameDescription
n PSIS = 1 n = ADFLTR value at the start of current ADC conversion
n PSIS = 0 n = ADRES at the start of current ADC conversion(1)