I2CxPIE
1
) and ACKTIF becomes set (ACKTIF =
1
), if an ACK is generated,
CSTR is also set. If a NACK is
generated, CSTR remains unchanged.1
) and WRIF becomes set (WRIF =
1
), CSTR is also set.1
) and ADRIF becomes set (ADRIF =
1
), CSTR is also set.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CNTIE | ACKTIE | WRIE | ADRIE | PCIE | RSCIE | SCIE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Byte Count Interrupt Enable(1)
Value | Description |
---|---|
1 |
Enables Byte Count interrupts |
0 |
Disables Byte Count interrupts |
Acknowledge Status Time Interrupt and Hold Enable(1,2)
Value | Description |
---|---|
1 |
Enables Acknowledge Status Time Interrupt and Hold condition |
0 |
Disables Acknowledge Status Time Interrupt and Hold condition |
Data Write Interrupt and Hold Enable(1,3)
Value | Description |
---|---|
1 |
Enables Data Write Interrupt and Hold condition |
0 |
Disables Data Write Interrupt and Hold condition |
Address Interrupt and Hold Enable(1,4)
Value | Description |
---|---|
1 |
Enables Address Interrupt and Hold condition |
0 |
Disables Address Interrupt and Hold condition |
Stop Condition Interrupt Enable(1)
Value | Description |
---|---|
1 |
Enables interrupt on the detection of a Stop condition |
0 |
Disables interrupt on the detection of a Stop condition |
Restart Condition Interrupt Enable(1)
Value | Description |
---|---|
1 |
Enables interrupt on the detection of a Restart condition |
0 |
Disables interrupt on the detection of a Restart condition |
Stop Condition Interrupt Enable(1)
Value | Description |
---|---|
1 |
Enables interrupt on the detection of a Start condition |
0 |
Disables interrupt on the detection of a Start condition |