Operating Characteristics
Operating Voltage Range (V
DD
):
1.8V to 5.5V
Multi-Voltage I/O (MVIO) Range (V
DD2
and V
DD3
):
1.62V to 5.5V
MVIO-powered pins support I3C communication down to 1.0V
Temperature Range:
Industrial: -40°C to 85°C
Extended: -40°C to 125°C
Parent topic:
Features