I2CxERR
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTOIF | BCLIF | NACKIF | BTOIE | BCLIE | NACKIE | ||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bus Time-out Interrupt Flag(1,2)
Value | Description |
---|---|
1 |
Bus time-out event occurred |
0 |
No bus time-out event occurred |
Bus Collision Detect Interrupt Flag(1)
Value | Description |
---|---|
1 |
Bus collision detected |
0 |
No bus collision occurred |
NACK Detect Interrupt Flag(1,3,4)
Value | Description |
---|---|
1 |
NACK
detected on the bus (when SMA = 1 or MMA =
1 ) |
0 |
No NACK detected on the bus |
Bus Time-out Interrupt Enable
Value | Description |
---|---|
1 |
Enable Bus Time-out interrupts |
0 |
Disable Bus Time-out interrupts |
Bus Collision Detect Interrupt Enable
Value | Description |
---|---|
1 |
Enable Bus Collision interrupts |
0 |
Disable Bus Collision interrupts |
NACK Detect Interrupt Enable
Value | Description |
---|---|
1 |
Enable NACK detect interrupts |
0 |
Disable NACK detect interrupts |