The I3C Target module remains fully operational while the device is in Sleep as long as the clock source selected by the I3CxCLK register remains active in Sleep mode. All interrupts will still set the corresponding interrupt flags in Sleep but only enabled system-level interrupts will wake the device from Sleep. Refer to section Interrupts and DMA Triggers for more information.
The I3C Target module will participate in any bus transaction as long as the Controller provides SCL clocks and the I3CxCLK selected clock is active.