SPIxINTE

SPIxINTE

SPI Interrupt Enable Register
  0x01E2 8   1 1 x

SPIxINTE

Bit  7 6 5 4 3 2 1 0  
  SRMTIE TCZIE SOSIE EOSIE   RXOIE TXUIE    
Access  R/W R/W R/W R/W   R/W R/W    
Reset  0 0 0 0   0 0    

Bit 7 – SRMTIE: Shift Register Empty Interrupt Enable

Shift Register Empty Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled

Bit 6 – TCZIE: Transfer Counter is Zero Interrupt Enable

Transfer Counter is Zero Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled

Bit 5 – SOSIE: Start of Client Select Interrupt Enable

Start of Client Select Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled

Bit 4 – EOSIE: End of Client Select Interrupt Enable

End of Client Select Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled

Bit 2 – RXOIE: Receiver Overflow Interrupt Enable

Receiver Overflow Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled

Bit 1 – TXUIE: Transmitter Underflow Interrupt Enable

Transmitter Underflow Interrupt Enable

ValueDescription
1 Interrupt is enabled
0 Interrupt is not enabled