DMAnAIRQ

DMAnAIRQ

DMA Abort Interrupt Request Source Selection Register
0x056 8    

DMAnAIRQ

Bit  7 6 5 4 3 2 1 0  
  AIRQ[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – AIRQ[7:0]: DMA Abort Interrupt Request Source Selection

DMA Abort Interrupt Request Source Selection

Refer to the DMA Interrupt Sources table.