I2CxTXB

I2CxTXB

I2C Transmit Buffer Register(1)

Note: This register is write-only. Reading this register will return a value of 0x00.
0x01F0 8         1 1 x

I2CxTXB

Bit  7 6 5 4 3 2 1 0  
  TXB[7:0]  
Access  W W W W W W W W  
Reset  x x x x x x x x  

Bits 7:0 – TXB[7:0]: I2C Transmit Buffer

I2C Transmit Buffer