UxBRG
0
.‘100x
and BRGS = 1
is
0x7FFE
.‘100x
and BRGS = 0
is
0x1FFE
.Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BRG[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BRG[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Baud Rate Generator Value