Source Count Reload

A DMA message is considered to be complete when the Source Count register is decremented from ‘1’ and then reloaded (i.e., once the last byte from either the source read or destination write has occurred). When the SSTP bit is set and the Source Count register is reloaded, then further message transfer is stopped.