PIE7
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
I2C1EIE | I2C1IE | I2C1TXIE | I2C1RXIE | SPI1IE | SPI1TXIE | SPI1RXIE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
I2C1 Error Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
I2C1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
I2C1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
I2C1 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
SPI1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
SPI1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
SPI1 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |