The Table Latch (TABLAT) is an 8-bit register mapped into the SFR space. The Table Latch register
receives one byte of NVM data resulting from a TBLRD*
instruction and is
the source of the 8-bit data sent to the holding register space as a result of a
TBLWT*
instruction.