The Bus Free condition is defined as a period occurring after a Stop and before a Start condition. The minimum duration of a Bus Free condition is 38.4 ns.(1) The BFREE bit is set when the Target detects a Bus Free condition.
After a Stop condition, the Controller must wait for a Bus Free condition to become active before transmitting a Start condition on the bus.