MVIOSTAT
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO3RDY | VDDIO2RDY | ||||||||
Access | R | R | |||||||
Reset | u | u |
VDDIO3 Voltage Monitor Enabled and Ready
Value | Description |
---|---|
1 | The internal voltage monitor is enabled and ready, and the VDDIO3 supply voltage is within the acceptable range of operation. The MVIO pin configurations are loaded from the corresponding PORT registers. |
0 | The internal voltage monitor is not enabled or not ready, or the VDDIO3 supply voltage is not within the acceptable range of operation. The MVIO pins are tri-stated. |
VDDIO2 Voltage Monitor Enabled and Ready
Value | Description |
---|---|
1 | The internal voltage monitor is enabled and ready, and the VDDIO2 supply voltage is within the acceptable range of operation. The MVIO pin configurations are loaded from the corresponding PORT registers. |
0 | The internal voltage monitor is not enabled or not ready, or the VDDIO2 supply voltage is not within the acceptable range of operation. The MVIO pins are tri-stated. |