WWDT Prescaler Select
Register (Read-Only)
Note:
- 1.The 18-bit WDT prescaler
value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the
WDTTMR registers. PSCNT[17:0] is intended for debug operations and will be
read during normal operation.
|
0x076 |
8 |
|
|
Prescaler Select Low Byte(1)