PMD0
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYSCMD | SCANMD | CRCMD | DMA4MD | DMA3MD | DMA2MD | DMA1MD | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Disable Peripheral System Clock Network(1)
Value | Description |
---|---|
1 | System clock network disabled (FOSC) |
0 | System clock network enabled |
Disable NVM Memory Scanner
Value | Description |
---|---|
1 | NVM memory scanner module disabled |
0 | NVM memory scanner module enabled |
Disable CRC Module
Value | Description |
---|---|
1 | CRC module disabled |
0 | CRC module enabled |
Disable DMAn
Value | Description |
---|---|
1 | DMAn module disabled |
0 | DMAn module enabled |