Get Bus Characteristics Register (GETBCR)

The Controller uses the Direct GETBCR CCC to get the Bus Characteristics Register from the Target. This CCC transmits the I3CxBCR register from the Target with the Most Significant bit first. The frame format is shown in Figure 1. Refer to I3C Characteristics Registers for more details.

Figure 1. Direct GETBCR Frame Format