Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0498 |
Reserved | |||||||||
0x0499 | PORTW | 7:0 | RW7 | RW6 | RW5 | RW4 | RW3 | RW2 | RW1 | RW0 |
0x049A | LATW | 7:0 | LATW7 | LATW6 | LATW5 | LATW4 | LATW3 | LATW2 | LATW1 | LATW0 |
0x049B | PORTWIN0 | 7:0 | IN[2:0] | |||||||
0x049C | PORTWIN1 | 7:0 | IN[2:0] | |||||||
0x049D | PORTWIN2 | 7:0 | IN[2:0] | |||||||
0x049E | PORTWIN3 | 7:0 | IN[2:0] | |||||||
0x049F | PORTWIN4 | 7:0 | IN[2:0] | |||||||
0x04A0 | PORTWIN5 | 7:0 | IN[2:0] | |||||||
0x04A1 | PORTWIN6 | 7:0 | IN[2:0] | |||||||
0x04A2 | PORTWIN7 | 7:0 | IN[2:0] | |||||||
0x04A3 | PORTWCLK | 7:0 | CLK[4:0] | |||||||
0x04A4 | PORTWDF | 7:0 | DF7 | DF6 | DF5 | DF4 | DF3 | DF2 | DF1 | DF0 |
0x04A5 | VPORTCON | 7:0 | PWCLKEN |