TABLAT

TABLAT

Table Latch Register
  0x4F5 8  

TABLAT

Bit  7 6 5 4 3 2 1 0  
  TABLAT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – TABLAT[7:0]: The value of the NVM memory byte returned from the address contained in TBLPTR after a TBLRD command, or the data written to the latch by a TBLWT command.

The value of the NVM memory byte returned from the address contained in TBLPTR after a TBLRD command, or the data written to the latch by a TBLWT command.