DMAxPR
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PR[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
DMAx Priority Selection
Value | Description |
---|---|
111 |
System Arbiter Priority Level: 7 (Lowest Priority) |
110 |
System Arbiter Priority Level: 6 |
101 |
System Arbiter Priority Level: 5 |
100 |
System Arbiter Priority Level: 4 |
011 |
System Arbiter Priority Level: 3 |
010 |
System Arbiter Priority Level: 2 |
001 |
System Arbiter Priority Level: 1 |
000 |
System Arbiter Priority Level: 0 (Highest Priority) |